IESNA:LM-63-2002
[TEST]P1645518
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-760-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 5700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14833.4
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2394.3 2240.5 2139.1 2060.6 1947.7 1898.5 1974.9 2128.6 2344.1 2596.2 2888.0 3199.7 3518.8 3873.4 4206.0 
4608.7 4896.4 5131.7 5312.7 5386.9 5362.9 5155.8 4545.9 4208.1 4015.6 3760.4 3242.6 2354.6 1552.3 968.6 643.3 
387.0 176.8 104.6 41.8 0.0 0.0 
2394.3 2228.0 2132.8 2052.3 1941.4 1898.5 1980.1 2133.9 2350.4 2600.4 2900.6 3215.4 3530.3 3863.9 4219.6 
4604.5 4925.6 5158.9 5349.3 5426.7 5416.2 5214.3 4644.3 4281.3 4101.4 3847.2 3323.2 2430.9 1604.6 1005.2 668.4 
407.9 200.8 115.1 49.2 0.0 0.0 
2394.3 2242.6 2137.0 2068.0 1970.7 1911.1 1969.6 2106.7 2290.8 2525.1 2809.6 3110.8 3425.7 3763.5 4112.9 
4476.9 4843.0 5167.3 5467.5 5666.2 5740.5 5733.2 5481.1 4987.4 4713.3 4457.0 3942.4 3019.8 1941.4 1212.3 
806.5 513.6 283.5 188.3 79.5 0.0 0.0 
2394.3 2250.0 2159.0 2096.2 2008.3 1946.6 1967.5 2063.8 2224.9 2420.5 2657.9 2943.5 3234.3 3542.8 3869.2 
4213.3 4597.2 5010.4 5421.5 5776.0 6049.1 6222.7 6268.7 6217.5 6077.3 5807.4 5381.7 4572.1 2969.6 1770.9 
1032.4 655.8 374.5 186.2 70.1 0.0 0.0 
2394.3 2268.8 2178.8 2121.3 2062.7 2006.2 1991.6 2039.7 2142.2 2293.9 2486.4 2707.1 2944.5 3218.6 3519.8 
3822.1 4175.7 4580.5 5036.5 5520.8 5926.7 6258.3 6517.7 6730.0 6934.0 7122.3 7214.3 6882.7 5597.2 3307.5 
1530.3 677.8 360.9 153.8 56.5 1.0 0.0 
2394.3 2296.0 2213.3 2160.0 2126.5 2091.0 2072.1 2089.9 2141.2 2236.4 2367.1 2511.5 2674.6 2870.2 3111.9 
3343.0 3627.6 3979.0 4384.9 4870.2 5363.9 5830.4 6269.8 6688.2 7196.5 7794.8 8453.8 8985.2 8756.1 6930.8 
3751.0 1465.5 510.5 247.9 80.5 2.1 0.0 
2394.3 2320.0 2250.0 2208.1 2190.3 2187.2 2191.4 2207.1 2237.4 2289.7 2376.5 2488.4 2582.6 2670.5 2802.3 
2987.4 3203.9 3473.8 3838.8 4292.8 4835.7 5396.3 6004.1 6610.8 7245.7 8043.8 8950.7 9884.8 10276.0 9271.8 
7048.0 4113.9 1450.8 522.0 196.6 17.8 0.0 
2394.3 2321.1 2253.1 2212.3 2195.6 2195.6 2203.9 2220.7 2250.0 2302.3 2391.2 2501.0 2589.9 2668.4 2793.9 
2972.8 3171.5 3441.4 3805.4 4243.6 4801.2 5376.5 5970.6 6613.9 7245.7 8040.7 8941.3 9888.9 10288.5 9306.3 
7158.9 4400.5 1517.8 535.6 206.1 18.8 0.0 
2394.3 2333.6 2288.7 2262.5 2261.5 2278.2 2309.6 2343.1 2385.9 2441.4 2540.7 2646.4 2692.4 2743.7 2852.5 
2993.7 3176.7 3444.5 3807.5 4251.0 4772.9 5370.2 6003.0 6650.5 7311.6 8066.8 8889.0 9576.2 9681.8 8710.1 
6981.0 4425.7 1790.8 455.0 197.7 27.2 0.0 
2394.3 2364.0 2348.3 2352.5 2379.7 2421.5 2464.4 2511.5 2562.7 2633.8 2729.0 2787.6 2815.8 2872.3 2964.4 
3107.7 3284.5 3597.2 3976.9 4438.2 5044.9 5689.2 6379.6 7129.6 7938.1 8805.3 9577.2 10063.6 9760.3 8577.3 
6723.7 3510.4 1115.0 407.9 177.8 49.2 0.0 
2394.3 2393.3 2406.9 2442.4 2505.2 2585.7 2665.2 2751.0 2842.0 2940.3 3056.4 3118.1 3180.9 3270.9 3397.4 
3574.2 3810.6 4101.4 4452.8 4854.5 5290.7 5778.1 6270.8 6868.1 7474.8 8067.8 8460.1 8481.0 7548.0 6201.8 
4321.1 1809.6 571.1 243.7 90.0 27.2 0.0 
2394.3 2412.1 2438.2 2487.4 2567.9 2660.0 2752.0 2845.1 2935.1 3036.6 3140.1 3182.0 3216.5 3264.6 3321.1 
3401.6 3517.7 3664.2 3852.4 4079.4 4339.9 4618.1 4925.6 5313.7 5719.6 6064.7 6209.1 6049.1 5167.3 4164.2 
2898.5 1246.8 417.4 209.2 102.5 37.7 0.0 
2394.3 2405.8 2441.4 2501.0 2585.7 2676.7 2765.6 2844.1 2911.0 2976.9 3033.4 3033.4 3007.3 2984.3 2948.7 
2917.3 2904.8 2895.3 2880.7 2857.7 2828.4 2794.9 2789.7 2852.5 2970.7 3060.6 2986.3 2638.0 1938.2 1372.4 
861.9 442.5 256.3 148.5 84.7 33.5 0.0 
2394.3 2437.2 2484.3 2540.7 2612.9 2671.5 2709.2 2724.8 2705.0 2646.4 2548.1 2380.7 2146.4 1862.9 1520.9 
1222.8 964.4 797.1 713.4 675.7 655.8 642.2 623.4 609.8 621.3 630.7 607.7 562.8 485.3 402.7 335.8 262.5 189.3 120.3 
65.9 20.9 0.0 
2394.3 2461.3 2504.1 2539.7 2569.0 2570.0 2521.9 2411.0 2225.9 1989.5 1712.3 1391.2 1101.4 925.7 842.0 804.4 
782.4 772.0 769.9 769.9 767.8 759.4 741.6 715.5 690.4 678.9 654.8 601.5 516.7 411.1 327.4 258.4 182.0 108.8 64.9 16.7 
0.0 
2394.3 2471.7 2504.1 2510.4 2487.4 2401.6 2222.8 1989.5 1718.6 1411.1 1153.7 1016.7 960.2 934.1 912.1 897.5 895.4 
902.7 920.5 940.4 960.2 973.8 978.0 961.3 926.8 876.6 803.3 720.7 620.3 486.4 351.5 234.3 155.9 104.6 54.4 10.5 0.0 
2394.3 2482.2 2495.8 2464.4 2366.1 2174.6 1920.5 1639.1 1355.6 1159.0 1086.8 1056.5 1027.2 998.9 974.9 958.1 
957.1 981.2 1000.0 991.6 991.6 992.7 965.5 910.0 857.7 811.7 755.2 683.0 598.3 504.2 384.9 266.7 187.2 118.2 51.3 7.3 
0.0 
2394.3 2472.8 2470.7 2401.6 2233.2 1983.2 1711.3 1434.1 1225.9 1167.3 1151.7 1127.6 1088.9 1041.8 1005.2 983.2 
939.3 878.6 872.4 853.5 813.8 815.9 821.1 831.6 838.9 831.6 815.9 790.8 752.1 685.1 534.5 410.0 288.7 170.5 71.1 4.2 
0.0 
2394.3 2469.6 2452.9 2353.5 2128.6 1862.9 1566.9 1322.2 1233.2 1228.0 1219.6 1193.5 1149.6 1093.1 1035.5 918.4 
838.9 786.6 714.4 698.7 695.6 706.1 729.1 745.8 737.4 718.6 694.5 663.2 622.4 571.1 473.8 395.4 315.9 196.6 83.7 4.2 
0.0 
2394.3 2469.6 2446.6 2309.6 2065.9 1775.1 1490.6 1296.0 1271.9 1284.5 1283.4 1260.4 1215.5 1152.7 1008.4 880.7 
787.6 681.0 642.2 624.5 620.3 624.5 630.7 623.4 587.9 568.0 551.2 528.2 491.6 449.8 388.1 325.3 255.2 176.8 79.5 3.1 
0.0 
2394.3 2448.7 2419.4 2290.8 2015.7 1729.0 1447.7 1288.7 1288.7 1309.6 1315.9 1298.1 1261.5 1183.0 1007.3 865.0 
733.3 656.9 631.8 636.0 679.9 690.4 625.5 624.5 571.1 563.8 535.6 509.4 478.0 411.1 347.3 278.2 206.1 142.3 58.6 3.1 
0.0 
2394.3 2438.2 2412.1 2279.2 2015.7 1729.0 1447.7 1287.6 1290.8 1312.7 1319.0 1305.4 1269.9 1179.9 1010.4 858.8 
732.2 654.8 631.8 643.3 704.0 710.2 626.6 631.8 573.2 573.2 536.6 505.2 468.6 397.5 334.7 270.9 193.5 120.3 55.4 3.1 
0.0 
